• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS2229

Temperature cable sensor with bolt-on sensor

TS2229

TS-PT100 CONTACT SENSOR

Temperature cable sensor with bolt-on sensor

TS2229

TS-PT100 CONTACT SENSOR

  • Precise temperature measurement on machine surfaces
  • For the connection to an evaluation unit
  • Compact housing for installation where space is restricted
  • High precision across the entire temperature measurement range
  • Gold-plated contacts for reliable electrical connections
  • dnv_gl
  • ce
Product characteristics
Measuring range
-40...90 °C -40...194 °F
Process connection bolt-on sensor 12 x 8,7 x 51 mm
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Installation surface mount RTD for solid bodies
Electrical data
Insulation rating [V] 2500; (insulation between sensor housing and internal structure of the sensor)
Protection class III
Measuring/setting range
Measuring range
-40...90 °C -40...194 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 9 / 15; (values for a flat aluminium surface (anodised) using a conductive heat paste; reference values for moving water : 10 / 24 (< 0,1 m/s))
Operating conditions
Protection IP 67
Tests / approvals
MTTF [years] 11415.5
Mechanical data
Weight [g] 88.5
Housing bolt-on sensor
Dimensions [mm] 12 x 8.7 x 51
Materials stainless steel (305/308/1.4303); copper nickel-plated
Process connection bolt-on sensor 12 x 8,7 x 51 mm
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated