• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Temperature plugs
  5. TP3237

Evaluation unit for PT100/PT1000 temperature sensors

TP3237

TP- CEC -A-ZVG/US/

Evaluation unit for PT100/PT1000 temperature sensors

TP3237

TP- CEC -A-ZVG/US/

  • For the signal evaluation of temperature sensors and resistance thermometers
  • Reduced mounting complexity and error sources compared to head transmitters
  • Automatic recognition of the connected sensor type
  • Full potting and robust connection technology for high vibration resistance
  • Precise analogue output and user-friendly communication via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
-50...300 °C -58...572 °F
Communication interface IO-Link
Application
Special feature Gold-plated contacts
Application for Pt100 and Pt1000 measuring elements
Electrical data
Operating voltage [V] 20...32 DC
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal; IO-Link; (configurable)
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-50...300 °C -58...572 °F
Factory setting 0...100 °C
Accuracy / deviations
Precision analogue output [K] ± 0,3 + (± 0,1 % MS)
Temperature coefficient [% of the span / 10 K] 0,1
Response times
Max. measuring/display cycle [ms] 100
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.0
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
EN 61326-1
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 506
Mechanical data
Weight [g] 41
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PA; PET
Sealing material FKM
Remarks
Remarks
operating voltage "supply class 2" according to cULus
MS = set measuring span
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Sealing: FKM; Contacts: gold-plated