• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. TM9900

Temperature sensor with process connection

TM9900

TM-045-BTM18 /US

Temperature sensor with process connection

TM9900

TM-045-BTM18 /US

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Very short response time for use in processes with fast temperature fluctuations
  • Robust stainless steel housing with high protection rating and high pressure rating
  • Variable process connection using adapters
phase-out article
Alternative articles: TM9950 Product comparison: TM9900 / TM9950 When selecting an alternative article and accessories please note that technical data may differ!
  • cul
Product characteristics
Measuring range
-40...125 °C -40...257 °F
Process connection threaded connection M18 x 1,5 internal thread
Installation length EL [mm] 60
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class B)
Media liquids and gases
Pressure rating [bar] 300
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 44
Measuring range
-40...125 °C -40...257 °F
Accuracy / deviations
Accuracy [K] ± (0,30 K + 0,005 x|t|)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
MTTF [years] 22831
Mechanical data
Weight [g] 66.8
Materials stainless steel (316L/1.4404)
Materials (wetted parts) titanium (3.7035)
Process connection threaded connection M18 x 1,5 internal thread
Probe diameter [mm] 8.2
Installation length EL [mm] 60
Remarks
Remarks
operating voltage "supply class 2" according to cULus
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated