• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Probe sensors
  5. TM4501

Temperature sensor with process connection

TM4501

TM-030KFER12- /US/

Temperature sensor with process connection

TM4501

TM-030KFER12- /US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Very short response time for use in processes with fast temperature fluctuations
  • Robust stainless steel housing with high protection rating and high pressure rating
  • Variable process connection using adapters
  • ehedg_t
  • fcm
  • fda
  • ce
  • cul
  • ec19352004
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Process connection threaded connection G 1/2 sealing cone
Installation length EL [mm] 30
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Note on pressure rating
sensor
When mounted in adapters the specifications of the adapter data sheet apply.
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 30
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
Shock resistance
DIN EN 60068-2-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 10 g (10...2000 Hz)
MTTF [years] 22831.05
Mechanical data
Weight [g] 134.5
Materials stainless steel (316L/1.4404)
Materials (wetted parts) stainless steel (316L/1.4404) electropolished
Tightening torque [Nm] 30...50
Process connection threaded connection G 1/2 sealing cone
Surface characteristics Ra/Rz of the wetted parts Ra: < 0.8
Probe diameter [mm] 6
Installation length EL [mm] 30
Remarks
Remarks
operating voltage "supply class 2" according to cULus
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated