- Products
- TAD191
Temperature transmitter with drift detection
TAD191
TAD088KLER12-A-DKG/US
Temperature transmitter with drift detection
TAD191
TAD088KLER12-A-DKG/US
- Hygienic design for the requirements of the food and beverage industry
- Precise scalable analogue output and high precision over the whole temperature range
- With diagnostic output for drift and fault monitoring
- High process safety due to self-monitoring
- Including free 5-point calibration certificate.
- User-friendly communication and parameterisation via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link | ||
Process connection | G 1/2 sealing cone | ||
Installation length EL [mm] | 87.5 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000 + 1 x NTC; (thermically coupled, with backup function (temperature measuring even if one element fails)) |
Media | liquids and gases |
Pressure rating [bar] | 50 |
Minimum installation depth [mm] | 25 |
MAWP (for applications according to CRN) [bar] | 50 |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 6; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 8 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed / diagnostic signal; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 150; (200 (...60°C); 250 (...40 °C)) |
Diagnostic output | Drift monitoring; fault monitoring |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | (Ub - 15 V) x 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Note on measuring range |
|
||
Factory setting | 0...150 °C / 32...302 °F | ||
Drift warning |
|
||
Drift alarm |
|
||
In steps of |
|
Resolution of analogue output [K] | 0.05 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,2 (-10...130°C); ± 0,3 (130...140°C); ± 0,3 ± 0,1% MS (-25...-10/140...160°C); (probe completely inserted into the measured medium up to the sealing chamfer) |
---|---|
Temperature coefficient [% of the span / 10 K] | < ± 0,01; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 3 / 6 |
---|
Software / programming
Parameter setting options | drift warning/drift alarm threshold; Fail-Safe; Display unit; scaling of the analogue output; redundancy switching; performance diagnostic output; switching logic; normally open / normally closed |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM1 (4,8 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 1 | ||||
Min. process cycle time [ms] | 18.8 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 213 | ||||
Note on approval |
|
Mechanical data
Weight [g] | 345 |
---|---|
Materials | stainless steel (316L/1.4435); stainless steel (316L/1.4404); PEI; FKM |
Materials (wetted parts) | stainless steel (316L/1.4435); stainless steel (316L/1.4404) |
Tightening torque [Nm] | 30...50 |
Process connection | G 1/2 sealing cone |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.6 |
Installation length EL [mm] | 87.5 |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
|
|
---|