• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Compact transmitters for industrial use
  5. TA2447

Temperature transmitter

TA2447

TA-150CLER12-A-ZVG/US

Temperature transmitter

TA2447

TA-150CLER12-A-ZVG/US

  • High precision across the entire temperature measurement range
  • Particularly good response dynamics and very short power-on delay time
  • Robust stainless steel housing with very high pressure rating
  • High protection rating for the requirements of harsh industrial environments
  • Precise analogue output and user-friendly communication via IO-Link
  • dnv_mr
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range [°C] -50...150
Communication interface IO-Link
Process connection threaded connection G 1/2
Installation length EL [mm] 150
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Note on pressure rating
sensor
When mounted in adapters the specifications of the adapter data sheet apply.
Electrical data
Operating voltage [V] 18...32 DC; ("supply class 2" to cULus)
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal; IO-Link; (configurable)
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 250; ((18...19 V); 19...32 V: 300 Ω)
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring range [°C] -50...150
Factory setting 0...100 °C
Resolution
Resolution of analogue output [K] 0.04
Accuracy / deviations
Precision analogue output [K] ± 0,3 + (± 0,1 % MS)
Temperature coefficient [% of the span / 10 K] 0,1; (in case of deviation from the reference condition 25 ± 5 °C)
Response times
Dynamic response T05 / T09 [s] 1 / 3
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 346
UL approval
UL Approval no. K002
Mechanical data
Weight [g] 147.5
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) stainless steel (316L/1.4404); O-ring: FKM
Tightening torque [Nm] 45
Process connection threaded connection G 1/2
Probe diameter [mm] 6
Installation length EL [mm] 150
Displays / operating elements
Display
operating status 1 x LED, green
Remarks
Remarks
MS = set measuring span
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated