• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Type PN / PE with digital display
  5. PN3092

Pressure sensor with display

PN3092

PN-100-SER14-MFRKG/US/ /V

Pressure sensor with display

PN3092

PN-100-SER14-MFRKG/US/ /V

  • Programmable switching output with IO-Link and analogue output
  • Red/green display for clear identification of the acceptable range
  • The process connection can be rotated for optimum alignment
  • With long-term stability thanks to high overload protection
  • Robust design for use in harsh industrial environments
  • Convenient operation via buttons or parameter setting via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Process connection threaded connection G 1/4 internal thread M6 I
Application
Special feature Gold-plated contacts
Measuring element ceramic-capacitive pressure measuring cell
Application for industrial applications
Media Liquids
Conditionally suitable for use in gases at pressures > 25 bar only on request
Medium temperature [°C] -25...80
Min. bursting pressure
650 bar 9400 psi 65 MPa
Pressure rating
300 bar 4350 psi 30 MPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Current consumption [mA] < 35
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; IO-Link; (configurable)
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150; (200 (...60 °C) 250 (...40 °C))
Switching frequency DC [Hz] < 170
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Factory setting / CMPT = 2
Set point SP
1...100 bar 10...1450 psi 0.1...10 MPa
Reset point rP
0.5...99.5 bar 5...1445 psi 0.05...9.95 MPa
Min. difference between SP and rP
0.5 bar 10 psi 0.05 MPa
In steps of
0.5 bar 5 psi 0.05 MPa
Status_B High Resolution / CMPT = 3
Set point SP
0.8...100 bar 12...1450 psi 0.08...10 MPa
Reset point rP
0.3...99.5 bar 5...1443 psi 0.03...9.95 MPa
Min. difference between SP and rP
0.5 bar 0.8 psi 0.05 MPa
In steps of
1 bar 1 psi 0.1 MPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Hysteresis deviation [% of the span] < ± 0,25
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,2; (-25...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,2; (-25...80 °C)
Response times
Response time [ms] < 3
Delay time programmable dS, dr [s] 0...50
Damping process value dAP [s] 0...4
Damping for the analogue output dAA [s] 0...4
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 1
Supported DeviceIDs
Type of operation DeviceID
Factory setting / CMPT = 2 429
Status_B High Resolution / CMPT = 3 608
Note
For further information please see the IODD PDF file under "Downloads"
Factory setting / CMPT = 2
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
Min. process cycle time [ms] 2.3
IO-Link resolution pressure [bar] 0.1
IO-Link resolution pressure [MPa] 0.01
IO-Link process data (cyclical)
function bit length
pressure 14
binary switching information 1
IO-Link functions (acyclical) application specific tag
Status_B High Resolution / CMPT = 3
Profiles Smart Sensor ED2: Digital Measuring Sensor (0x000A), Identification and Diagnosis (0x4000)
Min. process cycle time [ms] 3
IO-Link resolution pressure [bar] 0.05
IO-Link resolution pressure [MPa] 0.005
IO-Link process data (cyclical)
function bit length
pressure 16
device status 4
binary switching information 1
IO-Link functions (acyclical) application specific tag
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 225
UL approval
UL Approval no. J005
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 275.8
Materials stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC
Materials (wetted parts) stainless steel (316L/1.4404); Al2O3 (ceramics); FKM
Min. pressure cycles 100 million
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 internal thread M6 I
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 3 x LED, green (bar, psi, MPa)
switching status 1 x LED, yellow
measured values alphanumeric display, red/green 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated