You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O7H205

Diffuse reflection sensor with background suppression

O7H205

O7H-DPKG/0,20M/AS

Diffuse reflection sensor with background suppression

O7H205

O7H-DPKG/0,20M/AS

  • Particularly small housing for use where space is restricted
  • For the reliable position detection in feeding and handling technology
  • Small light spot and narrow light cone for detecting of small objects
  • Precise background suppression
  • Simple alignment due to visible red light
  • ce
  • ukca
  • ul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" according to UL)
Current consumption [mA] 20; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 633
Outputs
Electrical design PNP
Output function dark-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 750
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Range [mm] 3...100; (white paper 200 x 200 mm)
Range on white object (90 % remission) [mm] 3...100
Range on grey object (18 % remission) [mm] 6...80
Range on black object (6 % remission) [mm] 7...46
Range adjustable no
Max. light spot diameter [mm] 7
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1610
Mechanical data
Weight [g] 14.4
Housing rectangular
Dimensions [mm] 20.3 x 15 x 9
Materials PA
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.2 m, PUR; 3 x 0.14 mm²
Connection Connector: 1 x M8; coding: A; Locking: snap-fit