• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6S203

Through-beam sensor transmitter

O6S203

O6S-OOKG/AS/4P

Through-beam sensor transmitter

O6S203

O6S-OOKG/AS/4P

  • Particularly compact housing for use where space is restricted
  • Very long range independent of the object colour
  • Excellent price/performance ratio
  • Clearly visible LED for indicating the readiness for operation
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 11; ((24 V))
Protection class III
Type of light red light
Wave length [nm] 633
Detection zone
Transmitter / receiver transmitter
Range [m] < 10
Max. light spot diameter [mm] 300
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 2600
UL approval
UL Approval no. E002
Mechanical data
Weight [g] 17.6
Housing rectangular
Dimensions [mm] 35.4 x 13 x 21
Materials housing: ABS; PPSU
Lens material
PMMA
Lens alignment side lens
Sealing material EPDM
Tightening torque [Nm] 0.5
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A; Locking: brass, coated; Sealing: EPDM
Diagrams and graphs
excess gain graph
x: distance [mm]
y: excess gain factor