• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6H213

Diffuse reflection sensor with background suppression

O6H213

O6H-HNKG/AS/4P

Diffuse reflection sensor with background suppression

O6H213

O6H-HNKG/AS/4P

  • Particularly compact housing for use where space is restricted
  • Ready for operation immediately thanks to fixed setting
  • For applications in robotics, assembly and handling technology
  • Particularly interference-immune background suppression even with strongly reflecting backgrounds
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 22; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 633
Outputs
Electrical design NPN
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm)
Range on white object (90 % remission) [mm] < 100
Range on grey object (18 % remission) [mm] 4...100
Range on black object (6 % remission) [mm] 8...100
Max. light spot diameter [mm] 6
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1113
UL approval
UL Approval no. E001
Mechanical data
Weight [g] 13.1
Housing rectangular
Dimensions [mm] 46 x 13 x 21
Materials housing: ABS; PPSU
Lens material
PMMA
Lens alignment side lens
Sealing material EPDM
Tightening torque [Nm] 0.5
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A; Locking: brass, coated; Sealing: EPDM