• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6H201

Diffuse reflection sensor with background suppression

O6H201

O6H-FPKG/0,30m/US

Diffuse reflection sensor with background suppression

O6H201

O6H-FPKG/0,30m/US

  • Particularly compact housing for use where space is restricted
  • Intuitive setting of the sensitivity via potentiometer
  • User-friendly selection of light-on or dark-on via rotary switch
  • Particularly interference-immune background suppression even with strongly reflecting backgrounds
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 22; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 633
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Range [mm] 2...200; (white paper 200 x 200 mm)
Range on white object (90 % remission) [mm] 2...200
Range on grey object (18 % remission) [mm] 4...200
Range on black object (6 % remission) [mm] 8...200
Range adjustable yes
Max. light spot diameter [mm] 8
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 683
UL approval
UL Approval no. E012
Mechanical data
Weight [g] 33.2
Housing rectangular
Dimensions [mm] 35.4 x 13 x 21
Materials housing: ABS; PPSU; Sealing: EPDM
Lens material
PMMA
Lens alignment side lens
Tightening torque [Nm] 0.5
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.3 m, PUR; 3 x 0.25 mm²
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
a: sensor
b: object
c: background
x: distance sensor/object [mm]
y: min. distance object/background [mm]
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)