• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6E207

Through-beam sensor receiver

O6E207

O6E-FNKG/AS/4P

Through-beam sensor receiver

O6E207

O6E-FNKG/AS/4P

  • Particularly compact housing for use where space is restricted
  • Very long range independent of the object colour
  • Intuitive setting of the sensitivity via potentiometer
  • User-friendly selection of light-on or dark-on via rotary switch
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 7; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 633
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Transmitter / receiver receiver
Range [m] < 10
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 956
UL approval
UL Approval no. E001
Mechanical data
Weight [g] 19.4
Housing rectangular
Dimensions [mm] 46 x 13 x 21
Materials housing: ABS; PPSU
Lens material
PMMA
Lens alignment side lens
Sealing material EPDM
Tightening torque [Nm] 0.5
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A; Locking: brass, coated; Sealing: EPDM
Diagrams and graphs
excess gain graph
x: distance [mm]
y: excess gain factor