You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications
  4. Analogue cameras
  5. O2M202

Analogue camera for mobile machines

O2M202

O2MXOOKG/A1/GM/115

Analogue camera for mobile machines

O2M202

O2MXOOKG/A1/GM/115

  • Analogue video output for rear area monitoring in mobile machines
  • Encapsulated, weather-proof housing
  • High shock and vibration resistance
  • Temperature-controlled lens heating
  • EU type approval E4
  • ce
  • ukca
  • e4
Product characteristics
Image resolution [px] 640 x 480
Angle of aperture [°] 118 x 89
Application
Special feature Screened cable
Electrical data
Operating voltage [V] 12...32 DC
Current consumption [mA] < 280; (with lens heating)
Overvoltage protection yes
Image sensor ¼'' 4:3 VGA CMOS image sensor Color
Switch-on peak current [mA] 1000
Switch-on peak current duration [ms] 2
Outputs
Video output PAL (25 fps interlace) 720H x 576V (640 x 480), 1 Vtt / 75 Ω
Detection zone
Field of view size [mm]
Operating distance field of view
1000 3330 x 1970
2000 6660 x 3930
3000 9990 x 5900
4000 13310 x 7860
5000 16640 x 9830
Image resolution [px] 640 x 480
Angle of aperture [°] 118 x 89
Light sensitivity [LUX] < 0.05
Dynamic range [dB] > 80
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-4 industrial environments
DIN EN 61000-6-2 industrial environments
UN-ECE R10
Shock resistance
50 g
Vibration resistance
Frequency range 24...2000 Hz (15.3 x 9.81 m/s²)rms
PSD (g²/Hz) 0.04...0.1
Salt spray test
IEC 60068-5-52
Mechanical data
Weight [g] 313
Dimensions [mm] Ø 55.5 / L = 51.3
Materials housing: PC/ABS; front lens: polyamide glass fibre reinforced
Accessories
Items supplied
Mounting set:, E2M210
screws: 2 x M6 x 20
washers
Nuts: 2 x M6, self-locking
anti-slide pad
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, shielded; screen connected
Connector: 1 x M16; coding: A; Shielded connection cable: true