• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80371

RFID tag

E80371

ID-TAG/30X2.5/06 - 896 bit

RFID tag

E80371

ID-TAG/30X2.5/06 - 896 bit

  • RFID tag 13.56 MHz - ISO15693
  • Reliable coding of workpiece carriers and products
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
Application
Operating temperature (active) [°C] -40...85
Peak temperature (passive) [°C] 90
Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 896
Memory type EEPROM
Chip type ICODE SLIX
Number of blocks 28
Block size [Byte] 4
Unique Identification Number (UID) [Byte] 8
RFID standard ISO 15693
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...90
Protection IP 68; IP 69K
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
Radio approval ISO 15693
Mechanical data
Weight [g] 4.75
Type of mounting installation on non-metal materials; (screw fastening ; sticking to a surface)
Dimensions [mm] Ø 30 / L = 3
Materials PA 6 black
Remarks
Pack quantity 1 pcs.
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 15
ANT411 / DTI411 20
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 15
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 40
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 30
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 50
ANT513 / DTI513 / DTC510 65
ANT515 / DTI515 / ANT516 / DTI516 35
ANT600 / DTI600 140