• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80360

RFID tag

E80360

ID-TAG/30X2.5/05 - 256 bit

RFID tag

E80360

ID-TAG/30X2.5/05 - 256 bit

  • RFID tag 125 KHz - Hitag S
  • Reliable coding of workpiece carriers
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
Application
Operating temperature (active) [°C] -25...85
Peak temperature (passive) [°C] 140; (duration of test: 1 x 100 h)
Electrical data
Operating frequency [MHz] 0,125
Memory size [bit] 192
Number of blocks 6
Block size [Byte] 4
Unique Identification Number (UID) [Byte] 4
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -25...85
Storage temperature [°C] -40...90
Protection IP 68
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
Mechanical data
Weight [g] 4.9
Dimensions [mm] Ø 30 / L = 2.5
Materials PA 6 black
Remarks
Remarks
food-grade
peak temperature 1 x 100 h
Storage temperature 1 x 1000 h
shock 6 Achsen je 2000 Schocks
vibration 3 Achsen je 2,5 h
Pack quantity 1 pcs.
Other data
read/write distance (mm)
positioning of the ID tag read write
ANT512 front side 60 55
All indications apply to static read/write operations.
Indications without comment refer to the installation of ID tags in non-metallic environments.