• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80312

RFID tag

E80312

ID-TAG/D12X2/01

RFID tag

E80312

ID-TAG/D12X2/01

  • RFID tag 125 kHz - Q5
  • Reliable coding of workpiece carriers
  • Suitable for installation with plastic and metal carriers
  • ce
  • ukca
Application
Application coding of workpiece carriers in routing conveyors
Operating temperature (active) [°C] -25...85
Peak temperature (passive) [°C] 160; (duration of test: 1 x 35 h)
Electrical data
Operating frequency [MHz] 0,125
Memory size [bit] 224
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -25...85
Storage temperature [°C] -40...130
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
MTTF [years] 2854
Mechanical data
Weight [g] 2.05
Dimensions [mm] Ø 12 / L = 2
Materials PPS black
Remarks
Remarks
peak temperature 1 x 35 h
Storage temperature 1 x 1000 h
shock 6 Achsen je 2000 Schocks
vibration 3 Achsen je 2,5 h
Pack quantity 1 pcs.
Other data
read/write distance (mm)
positioning of the ID tag read write
DTA100 overhead 5...20 5...20
DTA101 overhead 5...20
DTA200 front side 25 25
DTA201 front side 25
DTA300 front side 40 40
DTA301 front side 40
All indications apply to static read/write operations.
Indications without comment refer to the installation of ID tags in non-metallic environments.