• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80311

RFID tag

E80311

ID-TAG/M18X1/01

RFID tag

E80311

ID-TAG/M18X1/01

  • RFID tag 125 kHz - Q5
  • Reliable coding of workpiece carriers
  • Suitable for flush mounting in metal
  • ce
  • ukca
Application
Application coding of workpiece carriers in routing conveyors
Installation installation on metal
Operating temperature (active) [°C] -25...85
Peak temperature (passive) [°C] 160; (duration of test: 1 x 35 h)
Electrical data
Operating frequency [MHz] 0,125
Memory size [bit] 224
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -25...85
Storage temperature [°C] -25...130
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
MTTF [years] 2854
Mechanical data
Weight [g] 9.85
Housing threaded type
Type of mounting screw mounting
Dimensions [mm] M18 x 1 / L = 16.2
Thread designation M18 x 1
Materials threaded sleeve: PBT orange
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
peak temperature 1 x 35 h
Storage temperature 1 x 1000 h
shock 6 Achsen je 2000 Schocks
vibration 3 Achsen je 2,5 h
Pack quantity 1 pcs.
Other data
read/write distance (mm)
positioning of the ID tag read write
DTA100 overhead 5...20 / 8* 5...20 / 8*
DTA101 overhead 5...20 / 8*
DTA200 front side 25 25
DTA201 front side 25
DTA300 front side 40 40
DTA301 front side 40
All indications apply to static read/write operations.
Indications without comment refer to the installation of ID tags in non-metallic environments.
*) ID tag flush installation in metal