Coaxial pipe for level sensors
E43223
LR COAX TUBE NPT L1200
Coaxial pipe for level sensors
E43223
LR COAX TUBE NPT L1200
- Optional for the operation of level sensors with guided wave radar
- Reliable detection of oils and oil-based media
- Efficient protection against electromagnetic interference
- Easy, quick and secure mounting
- No minimum distance to the vessel wall required
Application
Design | for level sensors LR |
---|---|
Medium temperature [°C] | -40...200 |
Pressure rating [bar] | 16 |
Vacuum resistance [mbar] | -1000 |
Mechanical data
Weight [g] | 645 |
---|---|
Materials | Coaxial pipe: stainless steel (304/1.4301); Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (301/1.4310) |
Sensor connection | threaded connection G 3/4 internal thread |
Process connection | threaded connection 3/4" NPT external thread |
Length L [mm] | 1200 |
Remarks
Pack quantity | 1 pcs. |
---|