• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E33304

process adapter pipe fitting DIN 11864

E33304

ADA DIN11864-1A DN33,7 REIHE B

process adapter pipe fitting DIN 11864

E33304

ADA DIN11864-1A DN33,7 REIHE B

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
  • fda
  • ehedg
  • ec19352004
  • 3a
Application
Design for ISO pipes (series B)
Pressure rating [bar] 40
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 142
Type of mounting for ISO pipes (series B)
Materials (wetted parts) stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 1 internal thread Aseptoflex Vario
Process connection Pipe fitting DN33,7 DIN 11864-1-A-BS
Sealing Gasket
Hygienic equipment class to DIN 11866 H4
Accessories
Items supplied
O-ring: 1 x 24 x 2, EPDM, FDA compliant, E30054
Accessories (optional)
O-ring: 1 x 24 x 2, FKM, FDA compliant, E30123
sealing ring: 1, PEEK, FDA compliant, E30124
Remarks
Pack quantity 1 pcs.