• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E21270

Reflector for retro-reflective sensors

E21270

REFLECTOR TS-96X96 SC

Reflector for retro-reflective sensors

E21270

REFLECTOR TS-96X96 SC

  • For the reliable operation of retro-reflective sensors
  • Easy mounting using only two screws
  • Suitable for red light and infrared light
  • For applications in hygienic and wet areas in the food industry
  • For use in high temperatures
Application
Design for hygienic and wet areas in the food industry, rectangular, for red light and infrared light retro-reflective sensors
Operating conditions
Ambient temperature [°C] -20...140
Mechanical data
Weight [g] 73.1
Dimensions [mm] 100 x 100 x 9.5
Reflector surface [mm] 96 x 96
Materials Solidchem
Remarks
Pack quantity 1 pcs.