You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Protective panes
  5. E21171

Protective cover

E21171

MASKING FRAME FOR O1D GLAS

Protective cover

E21171

MASKING FRAME FOR O1D GLAS

  • For optical distance sensors type O1D
  • Efficient protection of the front pane against soiling and damage
  • Safe protection of the sensor against impact and shock
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
Mechanical data
Weight [g] 39.5
Dimensions [mm] 42 x 4.6 x 42
Materials bezel: diecast zinc finish black; front pane: glass transparent and uncoloured; Sealing: FPM 75 ±5 Shore A; screws: stainless steel
Tightening torque [Nm] 0.6; (screws)
Accessories
Items supplied
screws: 4 x M3 x 8
Remarks
Remarks
By attaching the protective cover the measured distance value can be changed by up to +5 mm.
This deviation influences the specified accuracy.
The repeatability remains unchanged.
By soiling or scratching the front pane the repeatability and accuracy of the sensor can deteriorate.
Pack quantity 1 pcs.