You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E12460

Connection cable

E12460

ADOGH080MSS00,3K05STGK120MSS

Connection cable

E12460

ADOGH080MSS00,3K05STGK120MSS

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Gold-plated contacts for reliable electrical connections
  • ce
  • ukca
Application
Special feature Gold-plated contacts; Screened cable
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -20...90
Protection IP 67
Mechanical data
Weight [g] 111.4
Moulded-body material brass, nickel-plated / TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M23, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen connected
Electrical connection
Connection Cable: 0.3 m, PUR, black, Ø 6 mm, shielded; 8 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen connected