• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. DTE800

compact RFID device

DTE800

DTEUHFE_ABRWETUS04

compact RFID device

DTE800

DTEUHFE_ABRWETUS04

  • Reliable control of the data exchange with RFID antennas
  • Communication with the higher control level via Ethernet TCP/IP
  • With four channels for the connection of RFID antennas
  • Two digital inputs and two digital outputs
  • Complies with the requirements of ETSI for operation in the European frequency range
Article no longer available - archive entry
Alternative articles: DTE810 Product comparison: DTE800 / DTE810 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] 700
Operating frequency [MHz] 865...868 (ETSI); (Singapore: 866...868 MHz The operating frequency is activated by disabling channel 4.)
Antenna connections 4; (TNC Reverse)
RFID standard EPC Class1 GEN2/ISO 18000-6C
Transmission power ERP [mW] 2000; (Singapore: ≤ 500 mW ERP The transmitter power must be limited manually by the user. )
Impedance [Ω] 50
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 2
Inputs
Number of digital inputs 2
Outputs
Number of digital outputs 2
Max. current load per output [mA] 500
Software / programming
Parameter setting options Software
Interfaces
Communication interface Ethernet
Ethernet
Protocol TCP/IP
Operating conditions
Ambient temperature [°C] -25...55
Storage temperature [°C] -25...85
Protection IP 65
Mechanical data
Weight [g] 3003.8
Housing rectangular
Dimensions [mm] 233.5 x 270 x 68
Materials Protective cover: plastics; housing: aluminium; TNC socket: brass / PTFE; connector: brass / plastic
Displays / operating elements
Display
operation 1 x LED, red/green
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Electrical connection - Process connection
Connector: 1 x M12; coding: A
Electrical connection - current supply
Connector: 1 x M12; coding: A