• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. AS-Interface systems and sensors
  4. RFID read/write heads
  5. DTA301

RFID read head with AS-Interface

DTA301

DTSLF DCROASUS01

RFID read head with AS-Interface

DTA301

DTSLF DCROASUS01

  • Reliable identification of workpiece carriers in routing conveyors
  • Non-contact reading of RFID transponders (ID tags)
  • Compact and at a low cost: Antenna and evaluation in one housing
  • With AS-i interface
  • For use in production lines and in material flow control
  • ce
  • ukca
  • asi
  • cul
Application
Application detection of objects on transport equipment
Radio approval for USA; Canada; EU/RED; Australia; Singapore; China
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 26.5...31.6 DC; ("supply class 2" to cULus)
Current consumption [mA] < 65
Protection class III
Operating frequency [MHz] 0,125
Outputs
Electrical design AS-i
Detection zone
Travel speed [m/s] < 0.5
Distance read/read head front 400
Distance read/read head side 280
Note on distance read/read head
referred to :
Read/write head DTA300
Read head DTA301
Distance write/read head front [mm] 500
Distance write/read head side [mm] 500
Note on distance write/read head
referred to :
Read/write head DTA300
Read head DTA301
Distance to the ID tag [mm]
read : ≤ 80
static
Interfaces
Communication interface AS-i
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 50295 1999-03
Shock resistance
EN 60068-2-29 40 g 6 ms
EN 60068-2-27 50 g 11 ms
Vibration resistance
EN 60068-2-6 20 g 10...55 Hz
MTTF [years] 422
AS-i classification
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 3
AS-i certificate 83501
Mechanical data
Weight [g] 413.5
Housing rectangular
Dimensions [mm] 92 x 80 x 40
Materials housing: PPE; metal parts: diecast zinc / brass nickel-plated
Displays / operating elements
Display
Operating voltage 1 x LED, green
tag communication 1 x LED, yellow
error AS-i data communication 1 x LED, red
Remarks
Remarks
For the distances to other ID tags see the respective data sheet (E803xx)
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12, rotatable; coding: A