• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT930

RFID read/write head UHF

ANT930

DTRUHFA_AERWETTN04

RFID read/write head UHF

ANT930

DTRUHFA_AERWETTN04

  • For the reliable identification of UHF ID tags in production and logistics
  • For use in the near field
  • Very high reading range
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Electrical data
Operating frequency [MHz] 902...928 (FCC)
Antenna connections 1; (TNC socket)
Polarisation circular
Antenna gain [dB] 8.3
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 65
Mechanical data
Weight [g] 2097
Housing rectangular
Dimensions [mm] 271 x 270 x 42
Materials housing: aluminium; Cover: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.