• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT820

RFID UHF antenna

ANT820

DTRUHFE_ADRWETTN04

RFID UHF antenna

ANT820

DTRUHFE_ADRWETTN04

  • For the reliable identification of UHF ID tags in production and logistics
  • Compact housing for use in the near and far field
  • Reading ranges up to 2 metres
  • High protection rating for the requirements of harsh industrial environments

This product is not available for use in your country.

Please call our customer service team at 1300 365 088 if you have any further questions.

  • ce
  • ukca
Electrical data
Operating frequency [MHz] 865...870
Antenna connections 1; (TNC socket)
Antenna gain [dB] 2.5
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 515
Housing rectangular
Dimensions [mm] 126 x 37 x 156
Materials housing: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.