• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT810

RFID UHF antenna

ANT810

DTRUHFE_ACRWETTN04

RFID UHF antenna

ANT810

DTRUHFE_ACRWETTN04

  • For reliable identification of UHF ID tags in production
  • Compact housing for use in the near field
  • High selectivity of RFID UHF near field ID tags
  • High protection rating for the requirements of harsh industrial environments

This product is not available for use in your country.

Please call our customer service team at 1300 365 088 if you have any further questions.

  • ce
  • ukca
Electrical data
Operating frequency [MHz] 865...870
Antenna connections 1; (TNC socket)
Antenna gain [dB] -15
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 230.5
Housing rectangular
Dimensions [mm] 63 x 28 x 90
Materials housing: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.