• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT805

RFID UHF antenna

ANT805

DTRUHFE ACRWETTN04

RFID UHF antenna

ANT805

DTRUHFE ACRWETTN04

  • For reliable identification of UHF ID tags in production
  • Compact design for use in near and far field ID tags
  • High selectivity of all RFID UHF ID tags
  • High protection rating for the requirements of harsh industrial environments

This product is not available for use in your country.

Please call our customer service team at 1300 365 088 if you have any further questions.

  • ce
  • ukca
Electrical data
Operating frequency [MHz] 865...928
Antenna connections 1; (TNC socket)
Antenna gain [dB] -30
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 227
Housing rectangular
Dimensions [mm] 63 x 28 x 90
Materials housing: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.