• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Antennas for connection to evaluation units
  5. ANT513

RFID read/write head HF

ANT513

DTRHF MCRWIDUS03

RFID read/write head HF

ANT513

DTRHF MCRWIDUS03

  • For the reliable identification of ID tags on workpiece carriers and products
  • Robust housing for applications in mounting, feeding and handling technology
  • High protection rating for the requirements of harsh industrial environments
  • Large read distance
  • Five positions of the sensing face selectable
  • ce
  • ukca
  • cul
Application
Application detection of objects on transport equipment
Radio approval for USA; Canada; EU/RED; Australia; Japan; China; Taiwan; India; South Korea; Singapore; Ukraine; Malaysia; Brazil; Mexico; New Zealand; Vietnam
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] < 50
Protection class III
Operating frequency [MHz] 13,56
RFID standard ISO 15693
Detection zone
Travel speed [m/s] < 1
Distance write/read head front [mm] 250
Distance write/read head side [mm] 300
Distance to the ID tag [mm]
read : ≤ 60
static
write : ≤ 60
static
reference tag : E80370
Interfaces
Communication interface DATA / DTE10x
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67; IP 69K
Tests / approvals
Shock resistance
EN 60068-2-29 40 g 6 ms
EN 60068-2-27 50 g 11 ms
Vibration resistance
EN 60068-2-6 20 g 10...55 Hz
MTTF [years] 557
Mechanical data
Weight [g] 165.55
Housing rectangular
Sensing face 5 positions selectable
Mounting flush mountable
Dimensions [mm] 40 x 40 x 54
Materials housing: PA; metal parts: stainless steel
Displays / operating elements
Display
operation 1 x LED, green
tag communication 1 x LED, yellow
Remarks
Remarks
For the distances to other ID tags see the respective data sheet (E803xx)
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12, rotatable, locking; coding: A