You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Antennas for connection to evaluation units
  5. ANT430

RFID read/write head HF

ANT430

DTRHF IBRWIDUS03

RFID read/write head HF

ANT430

DTRHF IBRWIDUS03

  • For the reliable identification of ID tags on workpiece carriers and products
  • Robust stainless steel housing for applications in mounting, feeding and handling technology
  • Suitable for use with RFID antenna adapters to increase the ranges
  • RFID read/write head HF for flush mounting
  • For the connection to RFID evaluation units LF/HF using the tried-and-tested M12 connection
  • ce
  • ukca
  • cul
Application
Application detection of objects on transport equipment
Radio approval for USA; Canada; EU/RED; Australia; Japan; China; Taiwan; India; Singapore; Ukraine; South Korea
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 19.2...28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))
Current consumption [mA] < 50
Protection class III
Operating frequency [MHz] 13,56
RFID standard ISO 15693
Detection zone
Distance write/read head front [mm] 100
Distance write/read head side [mm] 50
Distance to the ID tag [mm]
referred to 30 mm coin tag; I-CODE SLI : ≤ 30
Interfaces
Communication interface DATA / DTE10x
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67; IP 69K
Tests / approvals
Shock resistance
EN 60068-2-27 50 g 11 ms / 40 g (6 ms, continuous)
Vibration resistance
EN 60068-2-6 20 g 10...2000 Hz
Mechanical data
Weight [g] 187.5
Housing cylindrical
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 50
Thread designation M30 x 1.5
Materials housing: stainless steel; Protective cover: PPS
Displays / operating elements
Display
operation 1 x LED, green
tag communication 1 x LED, yellow
Accessories
Items supplied
nut 2 x M30 x 1,5
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A