You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Extensions, terminations and testing of the cable
  5. AC1250

AS-Interface data decoupling module

AC1250

AS-i Data Decoupler

AS-Interface data decoupling module

AC1250

AS-i Data Decoupler

  • Reliable voltage supply for gateways, modules, sensors and actuators
  • High current rating
  • Supply of several gateways from a single power supply
  • ce
  • ukca
  • asi
  • cruus
Electrical data
Operating voltage [V] 21.5...31.6 DC
Reverse polarity protection yes
Outputs
Short-circuit proof yes
Electrically separated no
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Protection IP 20
Tests / approvals
MTTF [years] 701
AS-i classification
AS-i certificate 93001
Mechanical data
Weight [g] 263.5
Materials PC
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection ...2.5 mm²