• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for cylinder sensors
  5. E11893

Mounting adapter for Bosch Rexroth pneumatic cylinders

E11893

ADAPT FOR CYL BOSCH 2700

Mounting adapter for Bosch Rexroth pneumatic cylinders

E11893

ADAPT FOR CYL BOSCH 2700

  • For the adaptation of cylinder sensors to cylinders with manufacturer-specific slot
  • Low height due to a perfectly adapted mechanical solution
  • Protected position of the sensor in the adapter
  • Easy, quick and secure mounting
  • Robust metal design for use in harsh industrial environments
Application
Design for types MKT
Mechanical data
Weight [g] 5.2
Type of mounting for series: Bosch 2700
Dimensions [mm] 13.3 x 25 x 8.2
Materials Adapter: aluminium; screw: stainless steel
Remarks
Pack quantity 1 pcs.