• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E70471

AS-Interface flat cable insulation displacement connector

E70471

Flat cable connector M12

AS-Interface flat cable insulation displacement connector

E70471

Flat cable connector M12

  • For transition from AS-i flat cable to M12 connector
  • For extending the AS-i network by means of spurs
  • Easy and quick connection due to insulation displacement technology
  • High protection rating for the requirements of harsh industrial environments
Alternative articles: E75471 Product comparison: E70471 / E75471 When selecting an alternative article and accessories please note that technical data may differ!
phase-out article
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Weight [g] 15.6
Materials Sealing: EPDM; housing: PA; O-ring: EPDM; screws: stainless steel (303/1.4305); Lock nut: stainless steel (303/1.4305); contact pins: bronze gold-plated
Tightening torque [Nm] 0.35
Remarks
Remarks
no circumferential seal required
coupling nut does not latch
Pack quantity 1 pcs.
Electrical connection
Connection Connector: M12; coding: A; Locking: stainless steel (303/1.4305)