Hotline 0861 IFM RSA/ 436 772

Keep track even in harsh environments!

Keep track even in harsh environments!

Panel PC – for setting and observing the vision sensors in your application.

  • 12.1" touch-screen display with a resolution of 1024 x 768 pixels.
  • Windows XP EmbeddedTM operating system, ifm software pre-installed.
  • WLan and USB 2.0, Gbit LAN, RS-232, RS-422, RS-485 interfaces.
  • Robust and industrially-compatible housing with protection rating IP 64 (on the front face).
Technical data
The industrially compatible small computer is equipped with a 12.1" touch-screen with a resolution of 1024 x 768 pixels. The required performance is achieved by using a fan-less Intel® AtomTM N270 processor with a clock frequency of 1.6 GHz, 1 GB RAM and a 2 GB compact flash card as a robust hard disc substitute. Windows XP EmbeddedTM has been installed as operating system, besides the ifm user software, for the vision sensors.
Industrially-compatible design
A power consumption of only 32 watts combined with a fan-less design form a sound basis for a continuous use of the display. When installed in the control panel the front face of the plastic housing has a protection rating of IP 64.
Applications:
Monitor for object recognition and identification sensors.


Current bulletin