Hotline 0861 IFM RSA/ 436 772

Full metal housing inductive sensors for heavy duty.

Full metal housing inductive sensors for heavy duty.

Tough: extremely resistant to mechanical wear

  • Ideal for metalworking applications.
  • Non-stick coating against weld spatter.
  • Mechanically resistant to impacts on the sensing face.
  • Vibration and shock resistant.
  • Lasered type label: permanently legible.
Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.
Use in welding applications
The non-stick coating allows weld spatter to roll off the sensor. The high temperature range of up to 85 °C means it can handle critical applications.
Application tests
A series of tests qualified the sensors for tough applications:
  • vibration test
  • shock test
  • impact test
  • wire brush test
Applications
Metalworking and welding applications

IFR200 - Inductive sensor, M12 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC PNP, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IGR200 - Inductive sensor, M18 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC PNP, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IIR200 - Inductive sensor, M30 x 1.5, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC PNP, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IER200 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, gold-plated contacts, DC PNP, Sensing range 2 mm, flush mountable, IP 67 / IP 68, Ambient temperature 0...85 °C, M12 connector

Current bulletin