ifm light curtains: Light frame, long reach.
Slim design with ranges up to 20 m for all protected areas.
- Type 2 and type 4 safety light curtains to IEC 61496.
- Now with SIL to IEC 61508 and PL to ISO 13849.
- Can be installed in L shape without dead band.
- Easy to connect via the tried and tested M12 connector (5 or 8-pin).
Safe and certified
The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They meet the requirements type 2 / SIL2 or type 4 / SIL3, helping you to stay on the safe side – no matter what areas you want to protect.
Versions
Versatile versions in a slim design are available for applications from finger protection to body protection. Ranges up to 12 or 20 m in resolutions (detection capacity) of 14, 20, 30, 40, 50 and 90 mm. The light grids are available in 2, 3 or 4-beam version. The protected area height is selectable from 160 mm to 1510 mm in distances of 150 mm. They all have one thing in common: the very small housing dimensions of only 28 x 30 mm.
Applications:
Applications: access limitations and primary guarding, robot cells, pick-and-place machines, production lines in industrial automation.