Hotline 0861 IFM RSA/ 436 772

Full metal inductive sensors: Now with 2-wire technology.

Full metal inductive sensors: Now with 2-wire technology.

Tough: Extremely resistant in M8 to M30 housings.

  • Length only 40 mm: Ideal for compact machines.
  • Non-stick coating against weld spatter.
  • Mechanically resistant to impacts on the sensing face.
  • Setting aided by LEDs.
  • Vibration and shock resistant.
Materials
Both the threaded body and the sensing face of the housing are made of stainless steel.
Use in welding applications
The non-stick coating allows weld spatter to roll off the sensor.
Use in oils and coolants
Long life is achieved due to a special design and additional seals as well as the use of a plastic which is resistant to oil, coolants and lubricants. <
b>Setting by LED
The setting LED provides rapid adjustment and optimum utilisation of the increased sensing range.
Application tests
A series of tests qualified the sensors for tough applications:
  • Vibration test
  • Shock test
  • Impact test
  • Coolant test
Applications
Metalworking and welding applications

M12 connectors · 0.3 m PVC cable · output function NO · 2-wire DC PNP / NPN

IER203 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, gold-plated contacts
IER206 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, gold-plated contacts
IFR203 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IFR206 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts
IGR203 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IGR206 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts
IIR203 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IIR206 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts

3 m PVC cable · output function NO · 2-wire DC PNP / NPN

IER204 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
IFR204 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IGR204 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IIR204 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable

5 m PVC cable · output function NO · 2-wire DC PNP / NPN

IER205 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
IFR205 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IGR205 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IIR205 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable

Current bulletin