Hotline 0861 IFM RSA/ 436 772

Full metal inductive sensors: Now also as NPN version.

Full metal inductive sensors: Now also as NPN version.

For nearly all applications. High-quality, robust, ingressresistant M8 to M30 housings.

  • T series: Absolutely ingress-resistant in hygienic and wet areas.
  • R series: Resistant and robust in welding applications.
  • C series: Resistant to oils and coolants.
  • Vibration and shock resistant.
  • Lasered type label: permanently legible.
Unbeatable
The sensing face of a full-metal sensor resists mechanical stress such as impacts much better than a sensor with a plastic sensing face.
Stainless and strong
Non-coated stainless steel housing or innovative non-stick coating contribute to the correct function of the full-metal sensors.
Ingress protection in all applications
An innovative, consistent sealing concept from the sensor to the connector ensures ideal protection against ingress of moisture.
Application tests
A series of tests qualified the sensors for tough applications:
  • Vibration test
  • Shock test
  • Impact test
  • Coolant test
Applications
Metalworking and welding applications

For machine tools (oils and coolants) · output function NO · 3-wire DC NPN

IEC202 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, M8 connector, gold-plated contacts
IEC203 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 2 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IFC266 - Inductive sensor, M12 x 1, Full metal housing, DC NPN, Sensing range 3 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IGC252 - Inductive sensor, M18 x 1, Full metal housing, DC NPN, Sensing range 5 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IIC226 - Inductive sensor, M30 x 1.5, Full metal housing, DC NPN, Sensing range 10 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts

For metalworking and welding applications · output function NO · 3-wire DC NPN

IER201 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 2 mm, flush mountable, IP 67 / IP 68, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IFR202 - Inductive sensor, M12 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IGR202 - Inductive sensor, M18 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IIR202 - Inductive sensor, M30 x 1.5, Full metal housing, Electromagnetic-field immune , Increased sensing range, DC NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts

For hygienic and wet areas · output function NO · 3-wire DC NPN

IFT244 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 3 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IGT248 - Inductive sensor, M18 x 1, Full metal housing, DC NPN, Sensing range 5 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IIT230 - Inductive sensor, M30 x 1.5, Full metal housing, DC NPN, Sensing range 10 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts

Current bulletin