Hotline 0861 IFM RSA/ 436 772

efector valvis goes AS-i.

efector valvis goes AS-i.

Position feedback for single, double seat and diaphragm valves.

  • Integrated AS-i chip for direct connection to the AS-i bus system.
  • Freely programmable valve positions: open / closed / seat lift.
  • Resolution of 0.2 mm across the entire measuring range.
  • Maximum valve stroke: 80 mm.
Applications
efector valvis has been designed for feedback of positions on single, double seat and diaphragm valves up to a stroke of 80 mm. The optional adapters allow installation of the sensor to the most common valve types.
Feedback via AS-i
In addition to the binary 24 V DC version the output signals of efector valvis can now be transferred directly via the AS-i bus. Up to 31 sensors can be connected to one master. AS-i power and communication errors are indicated by LEDs on the unit.

Connection cable 0.3 m pigtail · 3 valve positions, programmable

IX5030 - Rising stem valve sensor, Position feedback for linear single and double seat valves, Absolute distance measurement, Monitoring of the valve seal, 3-hole flange, AS-i, Sensing range 0...80 mm, Position feedback for linear single and double seat valves, Absolute distance measurement, Monitoring of the valve seal, 3-hole flange, IP 65 / IP 67 , Ambient temperature -25...70 °C, PVC cable, with M12 connector