Hotline 0861 IFM RSA/ 436 772

Cooling and protection box for distance sensors of the O1D series.

Cooling and protection box for distance sensors of the O1D series.

Keep cool!

  • Use for ambient temperatures up to 180 °C.
  • Robust metal housing with integrated cooling circuit.
  • Water or air cooling possible.
  • Standardised tube connections with 3/8".
If things are getting heated!
In case of ambient temperatures up to 180 °C, powerful electronics should be cooled to protect them from overheating. Using the cooling box, the distance sensor O1D with PMD technology can now also prove its performance in hot applications such as in the steel industry.
Cooling or protection box
After connection to a cooling circuit via the standardised 3/8" tube connections, the temperature on the inside of the cooling box can be cooled down to an “electronicsfriendly” temperature. If you screw off the tube connections, the box can be used as pure protection box for very harsh operating conditions.
Applications:
Steel producing / steel processing industry / glass industry

Cooling and protection box for distance sensors of the O1D series

E21248 - Cooling box, Protective housing with an active cooling system for the O1D design, Ambient temperature 60...180 °C

Current bulletin