Hotline 0861 IFM RSA/ 436 772

Capacitive sensors especially for the plastics industry.

Capacitive sensors especially for the plastics industry.

Capacitive sensors for detecting granulates.

  • Easy adjustment in the application by pressing a pushbutton.
  • Automatic detection of PNP or NPN output loads.
  • Normally open / normally closed freely selectable.
  • Clearly visible indication of the switching status.
  • Resistant to electrostatic discharge.
Application
Wherever plastic granulates are conveyed and processed, capacitive sensors monitor the levels in pipes and in silos or through sight glasses in loaders on injection moulding machines. The sensor must reliably detect a wide range of different plastics.
Set-up
The new operating concept enables setting and adjustment of the output function by pressing a pushbutton. Automatic detection of the load simplifies the connection to common controllers.
Applications
Detection of plastic granulates and bulk material through non-metallic vessel walls.

Type M30 · non-flush mountable · M12 connector · 3-wire

KI5082 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
KI5083 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, DC PNP, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector

Type M30 · non-flush mountable · 1/2" UNF connector · 2-wire

KI0054 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, AC/DC, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, 1/2" UNF-Connector

Type M30 · non-flush mountable · M12 connector · 4-wire

KN5121 - Level sensor, For dry bulk material (preferred: detection of plastic granulates), 2 m HF connection cableProgrammable sensing range, non-flush mountable, IP 67, Ambient temperature -15...230 °C, M12 connector

Type M18 · non-flush mountable · M12 connector · 3-wire

KG5065 - Capacitive sensor, M18 x 1, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
KG5066 - Capacitive sensor, M18 x 1, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector

Type M18 · non-flush mountable · 1/2" UNF connector · 2-wire

KG0016 - Capacitive sensor, M18x1, AC/DC, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, 1/2" UNF-Connector