Hotline 0861 IFM RSA/ 436 772

AS-i Profinet gateway of the third generation.

AS-i Profinet gateway of the third generation.

AS-i gateways with ultra short transfer times.

  • Colour display for clear diagnosis and set-up.
  • Earth fault monitor.
  • Profinet switch with 2 ports.
  • Profinet certification according to conformance class B.
AS-i Gateway Generation
The bus at a glance
The ifm gateway is the fast connection from AS-i to Profinet. Thanks to a colour display and web interface, the status of all AS-i slaves is recognizable at a single glance. The quick set-up menu and intuitive handling facilitate installation and diagnosis. In addition, the web interface allows full remote access.
Three types of voltage supply
The flexible voltage supply ensures a low-cost integration into your application. The units can be operated via AS-i power supplies, DC power supplies, or a combination of both. It is also allowed to supply several AS-i networks via a single power supply.

AC1401 - AS-i Profinet gateway, Use as AS-i Profinet gateway, AS-i master Ethernet configuration interface Profinet RT device class B LCD colour display, IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²
AC1402 - AS-i Profinet gateway, Use as AS-i Profinet gateway, AS-i master Ethernet configuration interface Profinet RT device class B LCD colour display, IP 20, Ambient temperature 0...60 °C
AC1411 - AS-i Profibus gateway, Use as Profibus gateway, AS-i master Ethernet configuration interface Profibus DP (DPV0 + DPV1) LCD colour display, IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²
AC1412 - AS-i Profibus gateway, Use as Profibus gateway, AS-i master Ethernet configuration interface Profibus DP (DPV0 + DPV1) LCD colour display, IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²
AC1250 - AS-i data decoupling module, IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²