Hotline 0861 IFM RSA/ 436 772

500 mA load current for T-slot sensors.

500 mA load current for T-slot sensors.

3-wire cylinder sensors for the AC or DC voltage range.

  • As 3-wire sensors adaptable to all common controllers.
  • Wide temperature range of -25...70 °C.
  • Connection via cable, M8 or M12 connector.
  • Self-locking mechanism for easy single-handed installation.
  • Convenient: easy and quick fit “drop from the top” into a slot.
A sensor for high demands
For applications with high load currents up to 500 mA the family of T-slot cylinder sensors now features corresponding sensors. They can be reliably adapted to all common cylinder types. The self-locking mechanism as well as the easy positioning in the T-slot allow comfortable one-hand installation. The sensor is fixed by a combined head screw. This also provides excellent strain relief.
A sensor for almost any cylinder profile
Thanks to the wide selection of adapter accessories the T-slot sensor can be fixed to almost every T-slot, clean line, tie rod, integrated profile or trapezoidal slot cylinder. Storage and mounting time can thus be reduced.
Applications:
T-slot cylinder sensors for use in industrial environments such as packaging or handling machines.

Connection cable 0.3 m PUR with M8 connector · output function NO · 3-wire

MR0119 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PUR cable, with M8 connector (snap-fit)

Connection cable 0.3 m PUR with M8 connector rotatable · output function NO · 3-wire

MR0120 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PUR cable, M8 connector, with turnable coupling ring, with vibration protection

Connection cable 2 m PUR · output function NO · 3-wire

MR0122 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PUR cable

Connection cable 6 m PUR · output function NO · 3-wire

MR0123 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PUR cable

Connection cable 0.3 m PUR with M12 connector · output function · 3-wire

MR0121 - Cylinder sensor with reed contact, Plastic housing for T-slot cylinders, AC/DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, with turnable coupling ring

Current bulletin