Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
The new generation of CANopen encoders
 
 

 
Two versions: synchro flange or clamp flange.
  • Industrial standard housing for universal use.
  • Robust design.
  • Encoder profile DSP 406, class 1 and 2.
  • Easy pushbutton setup.
  • Clearly visible diagnostic LEDs.

Features and benefits
Absolute encoders provide a clearly coded position value for each angular position. This value is also available directly after a power failure. There are two versions of absolute encoders: singleturn and multiturn. The singleturn resolves the mechanical revolution of the shaft. The multiturn can resolve up to 4,096 revolutions in addition.

The integrated setting options for the bus address, baud rate, bus termination and zero reset button enable an easy set-up of the encoder. With the module or status LED, easy diagnosis is possible on the encoder.

RN7003 - Singleturn encoder 13 bit, Synchro, solid shaft 6 mm, Operating voltage 9...36 DC, Connection Terminal strip in the terminal chamber
RN7004 - Singleturn encoder 13 bit, Clamp, solid shaft 10 mm, Operating voltage 9...36 DC, Connection Terminal strip in the terminal chamber
RM7003 - Multiturn encoder 25 bit, Synchro, solid shaft 6 mm, Operating voltage 9...36 DC, Connection Terminal strip in the terminal chamber
RM7004 - Multiturn encoder 25 bit, Clamp, solid shaft 10 mm, Operating voltage 9...36 DC, Connection Terminal strip in the terminal chamber


For further information please refer to the current bulletin (PDF-File 402 kB)