Maintenance-free level detection

Maintenance-free level detection

Reliable deposit suppression, shock and vibration resistant in a robust stainless steel housing

  • Most reliable deposit suppression on the market
  • Flexible installation independent of the orientation
  • Shock and vibration resistant in a robust stainless steel housing
  • Factory set for simple plug & play
  • Differentiation of media by switch point setting
Level under control
​The LMC family reliably monitors levels, e.g. in machine tools or wastewater management, or protects pumps from running dry. The option of a thread at the back permits variable installation depths and application-specific installation.
Versatile sensor for all media
​The LMC sensor can be set to almost any liquid or viscous medium as well as to bulk materials. Permanent medium temperatures up to 100 °C or a heavy build-up are no problem. The differentiation between two media is possible due to the two switching outputs which can be set independently. The parameters can be set with IO-Link and USB interface accessory E30396.

Applications: water, hydrous media/oils, oil-based media M12 connector · output function NO/NC complementary

LMC100 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)
LMC400 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, For installation via back thread, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)
LMC500 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)
LMC502 - Electronic level sensor, liquids, viscous media and powders, Gold-plated contacts, Probe length: 38 mm, IP 68 / IP 69K, M12 connector

Applications: oil, hydrous media/oils, oil-based media M12 connector · output function NO/NC complementary

LMC110 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)
LMC410 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, For installation via back thread, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)
LMC510 - Binary level sensor, water, water-based media, oils, oil-based media, coolants, powdery media, Communication interface: IO-Link 1.1, Sensitivity adjustment, IP 68 / IP 69K, M12 connector (according to EN 61076-2-101)

Current bulletin

Selector