RFID HF 13.56 MHz

RFID

Specifications

Operating Voltage 18…30 V DC
Current Consumption AUX [mA] <0.2 A closed circuit current consumption;
<3.0 A at max load on IO-1 to IO-4
Current Rating Outputs [mA] (IO-1, IO-2) 500
(IO-3, IO-4) 1000
Ambient Temperature [°C] -20…60
Protection IP 67
Material Metal Housing with Plastic Cover
Additional Inputs on Pin 2 4
Frequency Range [MHz] 13.56
Standard ISO 15693
LED Indicators red / green / yellow

Product Selection

Type Description Design Part No. List Price Add to Cart
RFID evaluation unit
with Profibus DP interface
Up to 4 read/write antennas    
RFID evaluation unit
PROFINET-IO interface
Up to 4 read/write antennas    
RFID evaluation unit
with Ethernet/IP interface
Up to 4 read/write antennas    
RFID evaluation unit
with EtherCAT interface
Up to 4 read/write antennas    
RFID evaluation unit
with Ethernet TCP/IP interface
Up to 4 read/write antennas    

Antenna

Type Description Part No. List Price Add to Cart
40 x 40 mm, 5 sensor face positions    
M12 barrel, flush mount    
M12 barrel, non-flush mount    
M30 barrel, flush mount    
M30 barrel, non-flush mount    
20 x 48 mm flat pack with 2M, M12 pigtail    
20 x 48 mm flat pack with 1M, M12 pigtail    
M18 barrel, flush mount    
M18 barrel, non-flush mount    
 

ifm's tubular and rectangular read/write antennas provide flexibility for various mounting options.
To determine the distance, or sensing range, between the antenna and the tag, use the chart below.
Sensing Ranges [mm]
Antenna
Model No.
Tag Model No.
E80384 UR0003 E80371 E80370 E80380 E80377 UR0002 E80381
ANT513 100 75 75 75 75 50 40 10
ANT515/516 55 40 40 40 38 25 23
ANT515/516 with
E80391
70 50 40 50 50 15 10
ANT410 20 15 15 15 15 10 10 3
ANT411 30 25 25 25 25 17 15 5
ANT420 15 15 15 15 10 10 10 3
ANT420 with E80390 60 45 30 45 45 15 2
ANT421 60 45 45 45 45 30 25 6
ANT421 with E80390 100 85 80 75 70 40 30
ANT430 40 30 30 30 30 20 15 5
ANT431 70 50 50 50 45 32 32 5

ID Tags

Type Description Material Operating Temperature
{°C}
Part No. List Price Add to Cart
16 kbit FRAM, Ø50 x 3 mm PPA -25…85    
1024 bit, Ø50 x 3 mm PPA -20…85    
896 bit, Ø34 x 8 mm - Can be mounted on metal PA 6 -25…85   $11.00
64 Kbit, Ø30 x 2.8 mm PA 6 -40…85    
16 Kbit, Ø30 x 2.8 mm PA 6 -25…85    
896 bit, Ø30 x 2.5 mm PA 6 -25…85    
896 bit, Ø22 x 3 mm, Can be mounted on metal - Pack of 10 PA 9T -25…90    
16 kbit FRAM, Ø20 x 3 mm, can be mounted on metal - Pack of 5 PPA -25…85    
896 bit, Ø20 x 2.5 mm PPA -25…85    
1024 bit, Ø9.5 x 1 mm, can be mounted on metal Epoxy -40…85    
896 bit, Ø4.3 x 3.6 mm, Can be mounted on metal - Pack of 10 PPA -20…85    
1280 bit, 76 x 19 x 28 mm, high ambient temperature Nylon -25…85 (reading temp)
-50…250 (ambient temp)
   

RFID Amplifier Plates

Type Description Part No. List Price Add to Cart
RFID Amplifier for ANT420 and ANT421   $50.00
RFID Amplifier for ANT515 and ANT516   $50.00

Ethernet Cable
- DTE101, DTE102, DTE104

Type Description Part No. List Price Add to Cart
M12 plug / RJ45 Crossover patch cable - 2 m PUR    
M12 plug / RJ45 Crossover patch cable - 5 m PUR    
M12 plug / RJ45 Crossover patch cable - 10 m PUR    

Ethernet Patchcords

Type Description Part No. List Price Add to Cart
M12 plug / M12 plug Ethernet patchcord - 2 m PVC    
M12 plug / M12 plug Ethernet patchcord - 5 m PVC    
M12 plug / M12 plug Ethernet patchcord - 10 m PVC    
M12 plug / M12 plug Ethernet patchcord - 20 m PVC    

Power Cable

Type Description Part No. List Price Add to Cart
M12 connector - 2 m PUR    
M12 connector - 5 m PUR    
M12 connector - 10 m PUR    
M12 connector - 20 m PUR    

Patchcord
For Antenna Connection

Type Description Part No. List Price Add to Cart
M12 plug / M12 socket patchcable - 2 m PUR    
M12 plug / M12 socket patchcable - 5 m PUR    
M12 plug / M12 socket patchcable - 10 m PUR    
M12 plug / M12 socket patchcable - 20 m PUR    

Profibus Cable
- DTE100

Type Description Part No. List Price Add to Cart
M12 connector - 2 m PUR    
M12 connector - 10 m PUR    
M12 terminating resistor plug