ifm Puck Selector

Selecting a puck kit Select a puck kit according to the dimensions of your ISO Namur actuator. The X and Y dimensions are the position of the actuator mounting holes. The Z dimension is the height of the actuator stem.
Dimensions
XxYyZz [mm]
Puck mounting screw Sensor mounting screws Part No.
80 x 30 x 20 M6 x 25 mm 10 - 24 x 1 ¼”
80 x 30 x 30 M6 x 35 mm 10 - 24 x 1 ¾”
80 x 30 x 20 M6 x 25 mm M5 x 30 mm
80 x 30 x 20 ¼ - 20 x 1" 10 - 24 x 1 ¼”
80 x 30 x 20 M6 x 25 mm 10 - 32 x 1 ½”
80 x 30 x 30 M6 x 35 mm 10 - 32 x 1 ¾”
80 x 30 x 30 M6 x 25 mm M5 x 45 mm
130 x 30 x 30 M6 x 15 mm 10 - 24 x 1 ¼” and M5 x 30 mm
130 x 30 x 50 M6 x 15 mm 10 - 24 x 2 ⅛” and M5 x 55 mm

Puck kits for manufacturer specific actuators
Actuator Model Part No.
Automax SNA050, SNA063, SNA085, SNA100
Automax B050, B085, B100
Bettis RPC Series 250, 450, 1000, 2250, 5000, 11000
Conbraco (Apollo) 3T-30, 3T-40, 3T-50, 3T-60
El-o-matic E25, E40, E65, E100, E200, P280, E350
Fisher 1035-E Series E25, E40, E65, E100, E200, E350
Hytork XL45, XL70, XL130
Hytork XL185, XL280, XL425, XL680
Hytork XL26, XL71, XL131
Hytork XL186, XL221, XL280, XL425, XL680
Neles-Jamesbury VPVL01 05, 10, 20, 25, 30
Neles-Jamesbury VPVL01 35, 40, 45
Nibco NP20-SR, NP30-SR, NP40-SR, NP50-SR, NP60-SR
Protech Series 72/72 050, 100, 200, 250, 300
TruTorq 2, 4, 8, 12, 20, 35
TruTorq 55, 70, 100, 150
TYCO Series 79U, TRS, SRP, and TRP to fit .814" bore
TYCO Series 79U, TRS, SRP, and TRP to fit 1" bore
TYCO Series 79U, TRS, SRP, and TRP to fit 1.12" bore
Ultra-flo (TRIAC) TR20, 2R40, 2R80, 2R130, 2R200, 2R300
Unitorq M10, M20, M30, M52, M73, M103
Unitorq M148, M222, M295
Worcester NAMUR 1039, 1539, 2039
XOMOX Matryx 450, 750, 1250
For actuators not shown, call (800) 441-8246, or email info.us@ifm.com.