View the cordset brochure » Get Connected with ifm (4mb PDF)
female Field Wirable connectors
Metal Working
General indus­trial envi­ron­ment with expo­sure to shock, vibra­tion and require­ment for IP20, IP65, IP67 Environment with sani­tary require­ments and expo­sure to high pres­sure clean­ing with chemicals Environment with expo­sure to aggres­sive oils and syn­thetic coolants
  Conveying
Material Handling
Assembly
Packaging & Plastics
Food Processing
Beverage
Dairy
Machine Cutting
Deburring
Milling
Broaching
Pico M8
Straight
3 & 4 pin,
solder & IDC
   
Micro DC M12
Straight &
Rt. Angle
4-pin, IDC & Screw termination 5-pin and 8-pin, Screw termination 4-pin, Screw termination 4-pin, IDC & Screw termination 5-pin and 8-pin, Screw termination
Micro AC 1/2"
Straight &
Rt. Angle
3-pin, screw termination   3-pin, screw termination
Mini AC 7/8"
Straight
3, 4 and 5-pin, screw termination   3, 4 and 5-pin, screw termination
Quick disconnect cordsets and field wireable connectors offer plug-and-play functionality for electrical wiring.