View the cordset brochure » Get Connected with ifm (4mb PDF)
female cordsets, straight & right angle connectors
Micro Connector Pico Connector Female Cordset Micro Cordset Pico Cordset
General indus­trial envi­ron­ment with expo­sure to shock, vibra­tion and require­ment for IP20, IP65, IP67 Environment with sani­tary require­ments and expo­sure to high pres­sure clean­ing with chemicals Environment with expo­sure to aggres­sive oils and syn­thetic coolants Environment with expo­sure to high temper­ature weld slag and physi­cal impact Environment with hazar­dous loca­tions with pos­sibility of fire or explosion
  Conveying
Material Handling
Assembly
Packaging & Plastics
Food Processing
Beverage
Dairy
Machine Cutting
Deburring
Milling
Broaching
Resistance Welding
MIG Welding
Shearing
Stamping
Bulk Powder Conveying
Chemical Processing
Oil Refining
Pico DC M8 3 pin 3-wire4 pin 4-wire 3 pin 3-wire 4 pin 4-wire 3 pin 3-wire4 pin 4-wire    
Micro DC M12 3 pin 3-wire 4 pin 2-wire 4 pin 4-wire 4 pin 4-wire Shielded 5 pin 5-wire Shielded 5 pin 5-wire 8 pin 8-wire 5 pin 4-wire 5 pin 5-wire 4 pin 2-wire 4 pin 4-wire 5 pin 5-wire 8 pin 8-wire PNP-NPN converter 4 pin 4-wire 4 pin 4-wire
Micro DC M16
14 pin 14-wire        
Micro DC M23
12 pin 12-wire19 pin 19-wire        
Micro AC 1/2" 3 pin 3-wire 5 pin 5-wire 3 pin 3-wire 3 pin 3-wire    
Mini AC 7/8" 3 pin 3-wire 5 pin 5-wire   3 pin 3-wire 5 pin 5-wire    
Quick disconnect cordsets and field wireable connectors offer plug-and-play functionality for electrical wiring.