Phone: 800-441-8246
Level Sensors for Hazardous Environments
Hazardous Area Level Switch
The level sensors below are designed for environments with hazardous locations with possibility of fire or explosion.
  • Bulk Powder
  • Conveying
  • Chemical Processing
  • Oil Refining
 
Housing
Diameter
 
 
Application
 
ATEX Level Switch
Sensor / Amplifier System
Hazardous Location Float Switch

Type KI

Explosion-Proof Level Sensor
30 mm
Solid and
Liquid Level

Type KX
Intrinsically Safe Level Sensor

34 mm
Solid and
Liquid Level